下载文档 () / 20
动力,因我们而不同*

GHG5154506R1001

Eaton Crouse-Hinds series CEAG GHG 51 wall socket, 125A, 400 Hz, 316L stainless steel, 5-pole, 2 x M50, 6 h, 240-415 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG 51 wall socket
Catalog Number
GHG5154506R1001
Product Length/Depth
640 mm
Product Height
270 mm
Product Width
320 mm
Product Weight
9.6 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Frequency rating
400 Hz
IECEx/ATEX hazardous rating
Zone 22
Zone 21
Zone 1
Zone 2
Ingress protection (IP) ratings
IP66
Type
6 h
Amperage Rating
125A
Voltage rating
240-415 Vac
Number of poles
5-pole
Trade size
2 x M50
Material
316L stainless steel

导出产品规格