知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG5168406R0001

Eaton Crouse-Hinds series IEC 60309 hazardous area flange socket, 16A, 400 Hz, Polyamide, 4-pole, 380-415 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series IEC 60309 hazardous area flange socket
Catalog Number
GHG5168406R0001
Product Length/Depth
158 mm
Product Height
86 mm
Product Width
86 mm
Product Weight
3.8 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 2
Ingress protection (IP) ratings
IP66

Product specifications

Amperage Rating
16 A
Number of poles
4-pole
Voltage rating
380-415 Vac
Frequency rating
400 Hz
Material
Polyamide

导出产品规格