下载文档 () / 20
动力,因我们而不同*

GHG5701904R0011

Eaton Crouse-Hinds series CEAG eXlink GHG 570 plug pin set, 4-pole, 0.5 mm2, lagging DC

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG eXlink GHG 570 plug pin set
Catalog Number
GHG5701904R0011
Product Length/Depth
96 mm
Product Height
28 mm
Product Width
28 mm
Product Weight
0.02 kg

产品规格

Area classification
Hazardous/Classified Locations
Type
0.5 mm2, lagging DC
Number of poles
4-pole

导出产品规格