下载文档 () / 20
动力,因我们而不同*

GHG5713102R4903

Eaton Crouse-Hinds series CEAG eXlink GHG 571 coupler, 75 cm cable diameter, 100 Hz, Nickel-plated brass, 4-pole, With padlocking facility, Crimp up to 1.5 mm2, 2 hour / Bus, For armoured cables

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG eXlink GHG 571 coupler
Catalog Number
GHG5713102R4903
Product Weight
3.4 kg

产品规格

Used with
For armoured cables
Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Frequency rating
100 Hz
IECEx/ATEX hazardous rating
Zone 21
Zone 1
Ingress protection (IP) ratings
IP66
IP68
Special features
With padlocking facility
Type
Crimp up to 1.5 mm2, 2 hour / Bus
Number of poles
4-pole
Material
Nickel-plated brass

导出产品规格