下载文档 () / 20
动力,因我们而不同*

GHG5718208R6901

Eaton Crouse-Hinds series CEAG eXlink GHG 571 flange socket, 4-7.5 mm cable diameter, 100 Hz, Nickel-plated brass, 4-pole, With padlocking facility, NPT, Crimp up to 2.5 mm2, 8 hour, 24 Vdc

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG eXlink GHG 571 flange socket
Catalog Number
GHG5718208R6901
Product Weight
0.123 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Frequency rating
100 Hz
IECEx/ATEX hazardous rating
Zone 21
Zone 1
Ingress protection (IP) ratings
IP68
IP66
Special features
With padlocking facility
Type
Crimp up to 2.5 mm2, 8 hour
Voltage rating
24 Vdc
Number of poles
4-pole
Trade size
NPT
Material
Nickel-plated brass

导出产品规格