| Product Name |
Eaton's Crouse-Hinds series CEAG eXlink GHG 571 inlet
|
| Catalog Number |
GHG5719206R3001
|
| Product Length/Depth |
73 mm
|
| Product Height |
28 mm
|
| Product Width |
28 mm
|
| Product Weight |
0.001 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
|
| Frequency rating |
100 Hz
|
| IECEx/ATEX hazardous rating |
Zone 1
Zone 21 |
| Ingress protection (IP) ratings |
IP66
IP68 |
| Special features |
Without padlocking facility
|
| Type |
Crimp up to 2.5 mm2, 6 hour
|
| Voltage rating |
230 Vac
|
| Number of poles |
2-pole + PE
|
| Material |
Nickel-plated brass
|