下载文档 () / 20
动力,因我们而不同*

GHG6232101R1010

Eaton Crouse-Hinds series GHG 623 encapsulated circuit breaker, Polyamide, Breaker size 2, Lockout/tagout, 40A, 277/480 Vac, 2-pole, AWG 8

常用规格

Product Name
Eaton's Crouse-Hinds series GHG 623 encapsulated circuit breaker
Catalog Number
GHG6232101R1010
Product Length/Depth
54 mm
Product Height
177 mm
Product Width
132 mm
Product Weight
0.9 kg

产品规格

Amperage Rating
40A
Voltage rating
277 Vac /480 Vac
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 2
Class I, Division 2
Class I, Zone 1
Wire size
AWG 8
Material
Polyamide
Number of poles
Two-pole
Type
Breaker size 2
Special features
Lockout/tagout

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。