下载文档 () / 20
动力,因我们而不同*

GHG6233101R0277

Eaton Crouse-Hinds series GHG 623 encapsulated circuit breaker, Polyamide, Breaker size 3, Lockout/tagout, 20A, 277/480 Vac, 3-pole, AWG 12

常用规格

Product Name
Eaton's Crouse-Hinds series GHG 623 encapsulated circuit breaker
Catalog Number
GHG6233101R0277
Product Length/Depth
72 mm
Product Height
177 mm
Product Width
132 mm
Product Weight
1.2 kg

产品规格

Amperage Rating
20A
Voltage rating
277 Vac /480 Vac
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class I, Zone 1
Wire size
AWG 12
Material
Polyamide
Number of poles
Three-pole
Type
Breaker size 3
Special features
Lockout/tagout

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。