| Product Name |
Eaton's Crouse-Hinds series GHG 625 encapsulated RCBO
|
| Catalog Number |
GHG6252102R3280
|
| Product Length/Depth |
54 mm
|
| Product Height |
177 mm
|
| Product Width |
132 mm
|
| Product Weight |
0.9 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IEC
IECEx/ATEX |
| 10.11 Short-circuit rating |
16A
|
| Admissible back-up fuse |
Up to 100A
|
| Material |
Polyamide
|
| Mounting position |
Snap-on rail mounting
|
| Number of poles |
Single-pole
|
| Type |
Module size 2
|
| Special features |
1 main contact, 10 kA contact, 300 mA
|
| Pick-up current |
0.3A
|
| Voltage rating (UL) |
440 Vac
|