| Product Name |
Eaton's Crouse-Hinds series GHG 625 encapsulated RCBO
|
| Catalog Number |
GHG6253103R1254
|
| Product Length/Depth |
725 mm
|
| Product Height |
177 mm
|
| Product Width |
132 mm
|
| Product Weight |
1.2 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
IEC |
| 10.11 Short-circuit rating |
6A
|
| Admissible back-up fuse |
Up to 100A
|
| Material |
Polyamide
|
| Mounting position |
Snap-on rail mounting
|
| Number of poles |
Single-pole
|
| Type |
Module size 3
|
| Special features |
1 main contact, 1 auxiliary contact, 10 kA contacts, 30 mA
|
| Pick-up current |
0.03A
|
| Voltage rating (UL) |
440 Vac
|