下载文档 () / 20
动力,因我们而不同*

GHG6277000R0326

Eaton Crouse-Hinds series CEAG GHG 6277 molded case circuit breaker, -20°C to +70°C operating temperature, 150A, 480/277 Vac, Polyamide, 25 kA, 3-pole, E-series (standard)

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG 6277 molded case circuit breaker
Catalog Number
GHG6277000R0326
Product Length/Depth
203 mm
Product Height
382 mm
Product Width
205.3 mm
Product Weight
10 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 1
Short-circuit breaking capacity
25 kA
Current - max
150A
Material
Polyamide
Voltage rating - max
480 VAC
Voltage rating - min
277 VAC
Degree of protection (IP), front side
IP20
Number of poles
3-pole
Type
E-series (standard)
Ambient operating temperature - min
-20 °C
Ambient operating temperature - max
70 °C

导出产品规格