下载文档 () / 20
动力,因我们而不同*

GHG6351101L0111

Eaton Crouse-Hinds series GHG635 manual motor starter, 9.00-12.50A, Fiberglass-reinforced polyester

常用规格

Product Name
Eaton Crouse-Hinds series GHG635 manual motor starter
Catalog Number
GHG6351101L0111
Product Length/Depth
5.51 in
Product Height
8.86 in
Product Width
6.14 in
Product Weight
5.95 lb

产品规格

Area classification
Hazardous/Classified Locations
Amperage Rating
9.00-12.50 A
Material
Fiberglass-reinforced polyester
Standards type
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class I, Zone 1
IECEx/ATEX hazardous rating
Zone 1
Zone 22
Zone 2
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。