Eaton Crouse-Hinds series CEAG GHG 64 enclosure, Size 7, Die cast aluminum alloy, IIB + H2
| Product Name |
Eaton's Crouse-Hinds series CEAG GHG 64 enclosure
|
| Catalog Number |
GHG6401907R0202
|
| Product Length/Depth |
430 mm
|
| Product Height |
284 mm
|
| Product Width |
320 mm
|
| Product Weight |
27 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
|
| Ingress protection (IP) ratings |
IP65
|
| Enclosure size |
7
|
| Special features |
IIB + H2
|
| Material |
Die cast aluminum alloy
|