下载文档 () / 20
动力,因我们而不同*

GHG6401911R0001

Eaton Crouse-Hinds series CEAG GHG64 enclosure, 1150A, T6 - 470W, T5 - 640W dissipation power, Enclosure size 11, Without hinge, Die cast aluminum, Flameproof, 690 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG64 enclosure
Catalog Number
GHG6401911R0001
Product Length/Depth
650 mm
Product Height
650 mm
Product Width
442 mm
Product Weight
105 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 22
Zone 2
Zone 1
Zone 21
Special features
Flameproof
Amperage Rating
1150A
Voltage rating
690 Vac
Enclosure size
Size 11
Hinge
Without hinge
Material
Die cast aluminum
Dissipation power
T6 - 470W, T5 - 640W

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。