| Product Name |
Eaton's Crouse-Hinds series CEAG eXlink GHG 731 terminal box
|
| Catalog Number |
GHG7311201R5001
|
| Product Length/Depth |
140 mm
|
| Product Height |
95 mm
|
| Product Width |
120 mm
|
| Product Weight |
1.33 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
|
| IECEx/ATEX hazardous rating |
Zone 21
Zone 1 |
| Ingress protection (IP) ratings |
IP66
|
| Special features |
Pre-wired, 24 Vdc, 8 hour
|
| Type |
12 x 2.5 mm2 terminals, 3 x flange socket GHG 571 8108 R000x
|
| Material |
Glass-fibre reinforced polyester
|
| Gland entries |
1 x M25 Ex-i
|