知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG7450201R0015

Eaton Crouse-Hinds series CEAG GHG 745 terminal box, Black, 1 x M50 cable gland, 24 x M20 cable gland, Glass-fibre reinforced polyester, 60 x Ex-e, 27 x PE/PA terminals, Type 745 02 up to 82 terminals assembled with screw terminals

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG 745 terminal box
Catalog Number
GHG7450201R0015
Product Length/Depth
271 mm
Product Height
136 mm
Product Width
271 mm
Product Weight
2.5 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 21
Zone 1
Zone 2
Zone 22
Ingress protection (IP) ratings
IP66

Product specifications

Type
Type 745 02 up to 82 terminals assembled with screw terminals
Gland entries
1 x M50 cable gland, 24 x M20 cable gland
Special features
60 x Ex-e, 27 x PE/PA terminals
Material
Glass-fibre reinforced polyester
Color
Black

导出产品规格