Eaton Crouse-Hinds series CEAG GHG 745 terminal box, Black, 1 x M50 cable gland, 30 x M16 cable gland, Glass-fibre reinforced polyester, 60 x Ex-e, 27 x PE/PA terminals, Type 745 02 up to 82 terminals assembled with screwless terminals
| Product Name |
Eaton's Crouse-Hinds series CEAG GHG 745 terminal box
|
| Catalog Number |
GHG7450201R0017
|
| Product Length/Depth |
271 mm
|
| Product Height |
136 mm
|
| Product Width |
271 mm
|
| Product Weight |
2.5 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
|
| IECEx/ATEX hazardous rating |
Zone 21
Zone 1 Zone 22 Zone 2 |
| Ingress protection (IP) ratings |
IP66
|
| Type |
Type 745 02 up to 82 terminals assembled with screwless terminals
|
| Gland entries |
1 x M50 cable gland, 30 x M16 cable gland
|
| Special features |
60 x Ex-e, 27 x PE/PA terminals
|
| Material |
Glass-fibre reinforced polyester
|
| Color |
Black
|