知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG7490401R0001

Eaton Crouse-Hinds series CEAG GHG 749 terminal box, Black, 3 x plastic flange down without drilling, Glass-fibre reinforced polyester, 1 x Ex-e, 3 x 14 x PE terminals, Type 749 04 up to 296 terminals assembled with screw terminals

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG 749 terminal box
Catalog Number
GHG7490401R0001
Product Length/Depth
817 mm
Product Height
136 mm
Product Width
271 mm
Product Weight
5.8 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 2
Zone 21
Zone 22
Ingress protection (IP) ratings
IP66

Product specifications

Type
Type 749 04 up to 296 terminals assembled with screw terminals
Gland entries
3 x plastic flange down without drilling
Special features
1 x Ex-e, 3 x 14 x PE terminals
Material
Glass-fibre reinforced polyester
Color
Black

导出产品规格