知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG7910101R0006

Eaton Crouse-Hinds series CEAG GHG 791 terminal box, Black, 1 x M25 cable gland, 2 x M12 cable gland, 1 x blanking plug for M12, Polyamide, 6 x Ex-i, 4 x PE/PA terminals, Type 791 01 up to 6 terminals assembled with screw terminals

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG 791 terminal box
Catalog Number
GHG7910101R0006
Product Length/Depth
81.5 mm
Product Height
61 mm
Product Width
100 mm
Product Weight
0.3 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 2
Zone 21
Zone 22
Ingress protection (IP) ratings
IP66

Product specifications

Type
Type 791 01 up to 6 terminals assembled with screw terminals
Gland entries
1 x M25 cable gland, 2 x M12 cable gland, 1 x blanking plug for M12
Special features
6 x Ex-i, 4 x PE/PA terminals
Material
Polyamide
Color
Black

导出产品规格