知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG7910101R0068

Eaton Crouse-Hinds series CEAG GHG 791 junction box, 4 x M20 metal thread including 2 x threaded plugs M20, Polyamide, 4 x 4 Ex-e, 2 x PE terminals, GHG 791 01 up to 6 terminals

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG 791 junction box
Catalog Number
GHG7910101R0068
Product Length/Depth
81.5 mm
Product Height
61 mm
Product Width
100 mm
Product Weight
0.3 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 22
Zone 1
Zone 2
Zone 21
Ingress protection (IP) ratings
IP66

Product specifications

Type
GHG 791 01 up to 6 terminals
Gland entries
4 x M20 metal thread including 2 x threaded plugs M20
Special features
4 x 4 Ex-e, 2 x PE terminals
Material
Polyamide

导出产品规格