下载文档 () / 20
动力,因我们而不同*

GHG7910101R5206

Eaton Crouse-Hinds series CEAG eXlink GHG 791 terminal box, 2 x M20, 1 x M20 screw plug entries, Polyamide, Pre-wired, 230 Vac, 6 hour, 4 x 2.5 mm2, 1 x PE/PA terminals, 1 x flange socket GHG 571 8106 R000x

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG eXlink GHG 791 terminal box
Catalog Number
GHG7910101R5206
Product Length/Depth
81.5 mm
Product Height
61 mm
Product Width
100 mm
Product Weight
0.5 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 21
Ingress protection (IP) ratings
IP66
Special features
Pre-wired, 230 Vac, 6 hour
Type
4 x 2.5 mm2, 1 x PE/PA terminals, 1 x flange socket GHG 571 8106 R000x
Material
Polyamide
Gland entries
2 x M20, 1 x M20 screw plug

导出产品规格