知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG7910201R0001

Eaton Crouse-Hinds series CEAG GHG 791 junction box, 6 x M25 for cable Ø 10-17 mm including 4 x blanking plugs M25, Polyamide, 6 x Ex-e, 2 x PE terminals, GHG 791 02 up to 8 terminals

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG 791 junction box
Catalog Number
GHG7910201R0001
Product Length/Depth
117.5 mm
Product Height
73.5 mm
Product Width
113.5 mm
Product Weight
0.5 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 21
Zone 2
Zone 22
Ingress protection (IP) ratings
IP66

Product specifications

Type
GHG 791 02 up to 8 terminals
Gland entries
6 x M25 for cable Ø 10-17 mm including 4 x blanking plugs M25
Special features
6 x Ex-e, 2 x PE terminals
Material
Polyamide

导出产品规格