下载文档 () / 20

GHG7910201R5002

Eaton Crouse-Hinds series CEAG eXlink GHG 791 terminal box, 1 x M20 Ex-i entries, Polyamide, Pre-wired, 24 Vdc, 8 hour or 12 hour, 12 x 2.5 mm2, 1 x PE/PA terminals, 1 x flange socket GHG 571 8108 R000x or GHG 571 8112 R000x

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG eXlink GHG 791 terminal box
Catalog Number
GHG7910201R5002
Product Length/Depth
117.5 mm
Product Height
73.5 mm
Product Width
113.5 mm
Product Weight
0.7 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 1
Zone 21
Ingress protection (IP) ratings
IP66
Special features
Pre-wired, 24 Vdc, 8 hour or 12 hour
Type
12 x 2.5 mm2, 1 x PE/PA terminals, 1 x flange socket GHG 571 8108 R000x or GHG 571 8112 R000x
Material
Polyamide
Gland entries
1 x M20 Ex-i

导出产品规格