下载文档 () / 20
动力,因我们而不同*

GHG7910201R5007

Eaton Crouse-Hinds series CEAG eXlink GHG 791 terminal box, 2 x M25 entries, Polyamide, Pre-wired, 230 Vac, 6 hour, 4 x 2.5 mm2, 2 x PE/PA terminals, 2 x flange socket GHG 571 8206 R000x

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG eXlink GHG 791 terminal box
Catalog Number
GHG7910201R5007
Product Length/Depth
117.5 mm
Product Height
73.5 mm
Product Width
113.5 mm
Product Weight
0.7 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 21
Zone 1
Ingress protection (IP) ratings
IP66
Special features
Pre-wired, 230 Vac, 6 hour
Type
4 x 2.5 mm2, 2 x PE/PA terminals, 2 x flange socket GHG 571 8206 R000x
Material
Polyamide
Gland entries
2 x M25

导出产品规格