下载文档 () / 20
动力,因我们而不同*

GHG8712001R0001

Eaton Crouse-Hinds series CEAG dKLK 23 LED emergency light fixture, 76 mA, 50-60 Hz, Clear, 600 lumens, GRP, Monitoring module, polycarb cover, 1 x eXlink coupler 2-pole + PE for cable diameter 7.5-11 mm, 220-240 Vac, 195-240 Vdc

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG dKLK 23 LED emergency light fixture
Catalog Number
GHG8712001R0001
Product Length/Depth
164.5 mm
Product Height
189 mm
Product Width
128 mm
Product Weight
1.7 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 2
Zone 1
Zone 21
Zone 22
Ingress protection (IP) ratings
IP66
Amperage Rating
76 mA
Frequency rating
50-60 Hz
Lamp type
LED
Letter color
Clear
Lumens
600
Material
Glass-fibre reinforced polyester
Special features
Monitoring module, polycarbonate cover
Type
1 x eXlink coupler 2-pole + PE for cable diameter 7.5-11 mm
Voltage rating
220-240 Vac, 195-240 Vdc

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。