下载文档 () / 20
动力,因我们而不同*

GHG8714021R0101

Eaton Crouse-Hinds series CEAG dKLK 23 LED emergency light fixture, 37 mA, 50-60 Hz, Clear, 200 lumens, Glass-fibre reinforced polyester, Polycarbonate cover, 1 x Ex-d cable gland M20 x 1.5 for diameter 7-12 mm, 230 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG dKLK 23 LED emergency light fixture
Catalog Number
GHG8714021R0101
Product Length/Depth
164.5 mm
Product Height
189 mm
Product Width
128 mm
Product Weight
1.7 kg

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 2
Zone 21
Zone 22
Zone 1
Ingress protection (IP) ratings
IP66
Amperage Rating
37 mA
Frequency rating
50-60 Hz
Lamp type
LED
Letter color
Clear
Lumens
200
Material
Glass-fibre reinforced polyester
Special features
Polycarbonate cover
Type
1 x Ex-d cable gland M20 x 1.5 for diameter 7-12 mm
Voltage rating
230 Vac

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。