知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG9601941R0034

Eaton Crouse-Hinds series GHG locknut, Polyamide, M25

常用规格

Product Name
Eaton Crouse-Hinds series GHG locknut
Catalog Number
GHG9601941R0034
Product Length/Depth
32 mm
Product Height
32 mm
Product Width
6 mm
Product Weight
0.007 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations

Product specifications

Thread Size
M25
Thread type
Metric
Material
Polyamide

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。