知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG9601944R0101

Eaton Crouse-Hinds series GHG blanking plug, Polyamide, M12, For sealing unused cable glands

常用规格

Product Name
Eaton Crouse-Hinds series GHG blanking plug
Catalog Number
GHG9601944R0101
Product Length/Depth
30.3 mm
Product Height
6 mm
Product Width
6 mm
Product Weight
0.005 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations

Product specifications

Thread Size
M12
Thread type
Metric
Material
Polyamide
Type
For sealing unused cable glands

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。