Eaton Crouse-Hinds series Ex-e cable gland
GHG9601955R0023

GHG9601955R0023

Eaton Crouse-Hinds series Ex-e cable gland, Non-armoured cable, Non-armoured gland, Polyamide 6, Increased safety, M20, Long thread
GHG9601955R0023 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series Ex-e cable gland
Catalog Number
GHG9601955R0023
Product Length/Depth
38 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
0.01 kg

产品规格

Cable type
Non-armored
Non-armoured
Type
Long thread
Ingress protection (IP) ratings
IP66
IP68
Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Material
Polyamide 6
Gland type
Non-armoured
Protection type
Increased safety
Thread Size
M20
Thread type
Metric
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.