知识搜索
下载文档 () / 20
动力,因我们而不同*

GHG9601955R0125

Eaton Crouse-Hinds series Ex-i cable gland, 14-17 mm cable sealing range, Blue, Polyamide, -20°C up to +70°C, M32 x 1.5 Metric, Long thread

常用规格

Product Name
Eaton Crouse-Hinds series Ex-i cable gland
Catalog Number
GHG9601955R0125
Product Length/Depth
50.5 mm
Product Height
36 mm
Product Width
36 mm
Product Weight
0.029 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Ingress protection (IP) ratings
IP66
IP68

Product specifications

Type
Long thread
Thread Size
M32 x 1.5
Thread type
Metric
Material
Polyamide

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。