下载文档 () / 20
动力,因我们而不同*

GHG9810014R0012

Eaton Crouse-Hinds series CEAG GHG 981 safety switch, 10A, Polyamide, 3-pole, Black, back-up fuse, EMERGENCY STOP, 2 x M25 / 1 x M20 cable glands, 500 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG 981 safety switch
Catalog Number
GHG9810014R0012
Product Length/Depth
84 mm
Product Height
102 mm
Product Width
112 mm
Product Weight
0.55 kg

产品规格

Special features
Black, back-up fuse, EMERGENCY STOP
Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66
Amperage Rating
10A
Material
Polyamide
Number of poles
3-pole
Trade size
2 x M25 / 1 x M20 cable glands
Voltage rating
500 Vac

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。