下载文档 () / 20
动力,因我们而不同*

GHG9810030R0001

Eaton Crouse-Hinds series CEAG GHG 981 safety switch, 100A, Powder coated polyester steel, 6-pole, Black, back-up fuse, 4 x M50 / 1 x M25 cable glands, 4 auxiliary contacts (2 NO; 2 x NC), 690 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG 981 safety switch
Catalog Number
GHG9810030R0001
Product Length/Depth
271 mm
Product Height
544 mm
Product Width
275 mm
Product Weight
16 kg

产品规格

Special features
Black, back-up fuse
Type
4 auxiliary contacts (2 NO; 2 x NC)
Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66
Amperage Rating
100A
Material
Powder coated polyester steel
Number of poles
6-pole
Trade size
4 x M50 / 1 x M25 cable glands
Voltage rating
690 Vac

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。