下载文档 () / 20
动力,因我们而不同*

GHG9810038R0002

Eaton Crouse-Hinds series CEAG GHG 981 safety switch, 25A, Glass-fibre reinforced polyester, 6-pole, Black, back-up fuse, EMERGENCY STOP, 4 x M32 / 1 x M25 cable glands, 2 auxiliary contacts (1 NO; 1 x NC), 690 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG 981 safety switch
Catalog Number
GHG9810038R0002
Product Length/Depth
140 mm
Product Height
225 mm
Product Width
156 mm
Product Weight
2.43 kg

产品规格

Special features
Black, back-up fuse, EMERGENCY STOP
Type
2 auxiliary contacts (1 NO; 1 x NC)
Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66
Amperage Rating
25A
Material
Glass-fibre reinforced polyester
Number of poles
6-pole
Trade size
4 x M32 / 1 x M25 cable glands
Voltage rating
690 Vac

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。