下载文档 () / 20
动力,因我们而不同*

GHG9810039R0002

Eaton Crouse-Hinds series CEAG GHG 981 safety switch, 40A, Glass-fibre reinforced polyester, 3-pole, Black, back-up fuse, EMERGENCY STOP, 2 x M40 / 1 x M25 cable glands, 2 auxiliary contacts (1 NO; 1 x NC), 690 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG 981 safety switch
Catalog Number
GHG9810039R0002
Product Length/Depth
140 mm
Product Height
225 mm
Product Width
156 mm
Product Weight
2.3 kg

产品规格

Special features
Black, back-up fuse, EMERGENCY STOP
Type
2 auxiliary contacts (1 NO; 1 x NC)
Area classification
Ordinary/Non-Hazardous Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66
Amperage Rating
40A
Material
Glass-fibre reinforced polyester
Number of poles
3-pole
Trade size
2 x M40 / 1 x M25 cable glands
Voltage rating
690 Vac

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。