下载文档 () / 20
动力,因我们而不同*

GHG9810048R1279

Eaton Crouse-Hinds series CEAG GHG 981 safety switch, 400A, Six-pole, Size 4 enclosure, 4 x M63, 1 x M25 metal thread, 316L stainless steel, 690 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG 981 safety switch
Catalog Number
GHG9810048R1279
Product Length/Depth
627 mm
Product Height
941 mm
Product Width
274 mm

产品规格

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 22
Ingress protection (IP) ratings
IP66
Amperage Rating
400A
Configuration
Six-pole
Enclosure size
Size 4
Entry size
4 x M63, 1 x M25 metal thread
Material
316L stainless steel
Voltage rating
690 Vac

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。