下载文档 () / 20
动力,因我们而不同*

GHG9810048R1321

Eaton Crouse-Hinds series CEAG GHG 981 safety switch, 40A, Three-pole, Size 3 enclosure, 2 x M40, 1 x M25 plastic cable glands, Glass-fibre reinforced polyester, EMERGENCY STOP, 690 Vac

常用规格

Product Name
Eaton's Crouse-Hinds series CEAG GHG 981 safety switch
Catalog Number
GHG9810048R1321
Product Length/Depth
271 mm
Product Height
271 mm
Product Width
275 mm

产品规格

Type
EMERGENCY STOP
Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 22
Ingress protection (IP) ratings
IP66
Amperage Rating
40A
Configuration
Three-pole
Enclosure size
Size 3
Entry size
2 x M40, 1 x M25 plastic cable glands
Material
Glass-fibre reinforced polyester
Voltage rating
690 Vac

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。