知识搜索
下载文档 () / 20
动力,因我们而不同*

GK125N

Eaton Crouse-Hinds series Condulet Form 5 gasket, Neoprene, Perforated center, 1-1/4" or 1-1/2"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 5 gasket
Catalog Number
GK125N
UPC
782274756530
Product Length/Depth
2.47 in
Product Height
7.25 in
Product Width
0.06 in
Product Weight
0.05 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1-1/4" or 1-1/2"
Material
Neoprene
Special features
Perforated center

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。