Eaton Crouse-Hinds series GLL grounding bushing
GLL 7

GLL 7

Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #1/0-8 AWG, Malleable iron, 105°C temperature rating, Threaded, 2-1/2"
GLL 7 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series GLL grounding bushing
Catalog Number
GLL 7
UPC
784564123077
Product Length/Depth
3.31 in
Product Height
1 in
Product Width
3.31 in
Product Weight
0.53 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Lug material
Aluminum
Lug size
#1/0-8 AWG
Temperature rating
105°C
Thread
Threaded
Trade size
2-1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.