Eaton Crouse-Hinds series GLL grounding bushing
GLL 8

GLL 8

Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #1/0-8 AWG, Malleable iron, 105°C temperature rating, Threaded, 3"
GLL 8 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series GLL grounding bushing
Catalog Number
GLL 8
UPC
784564123084
Product Length/Depth
4 in
Product Height
1 in
Product Width
4 in
Product Weight
0.7 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Lug material
Aluminum
Lug size
#1/0-8 AWG
Temperature rating
105°C
Thread
Threaded
Trade size
3"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.