Eaton Crouse-Hinds series GLL grounding bushing
GLL 9

GLL 9

Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #3/0-6 AWG, Malleable iron, 105°C temperature rating, Threaded, 3-1/2"
GLL 9 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series GLL grounding bushing
Catalog Number
GLL 9
UPC
784564123091
Product Length/Depth
4.9 in
Product Height
7.3 in
Product Width
3.5 in
Product Weight
1 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Lug material
Aluminum
Lug size
#3/0-6 AWG
Temperature rating
105°C
Thread
Threaded
Trade size
3-1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.