Eaton Crouse-Hinds series GLL grounding bushing
GLL1 DC

GLL1 DC

Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #4-14 AWG, Zinc die cast, 150°C, Threaded, 1/2"
GLL1 DC - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series GLL grounding bushing
Catalog Number
GLL1 DC
UPC
662277001915
Product Length/Depth
1.06 in
Product Height
0.69 in
Product Width
1.06 in
Product Weight
0.03 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc die cast
Conduit type
Rigid/IMC
Lug material
Aluminum
Lug size
#4-14 AWG
Temperature rating
150°C
Thread
Threaded
Trade size
1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.