Eaton Crouse-Hinds series GLL grounding bushing
GLL10 250

GLL10 250

Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, 250 kcmil-#6 AWG, Malleable iron, 105°C temperature rating, Threaded, 4"
GLL10 250 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series GLL grounding bushing
Catalog Number
GLL10 250
UPC
784564123206
Product Length/Depth
7.1 in
Product Height
7.4 in
Product Width
1.5 in
Product Weight
1.2 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Lug material
Aluminum
Lug size
250 kcmil-#6 AWG
Temperature rating
105°C
Thread
Threaded
Trade size
4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.