知识搜索
下载文档 () / 20
动力,因我们而不同*

GLL12 250

Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, 250 kcmil-#6 AWG, Malleable iron, 105°C temperature rating, Threaded, 6"

常用规格

Product Name
Eaton Crouse-Hinds series GLL grounding bushing
Catalog Number
GLL12 250
UPC
784564123220
Product Length/Depth
7.19 in
Product Height
1.19 in
Product Width
7.19 in
Product Weight
1.63 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Temperature rating
105°C
Lug material
Aluminum
Thread
Threaded
Trade size
6"
Lug size
250 kcmil-#6 AWG
Material
Malleable iron

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。