知识搜索
下载文档 () / 20
动力,因我们而不同*

GLL4 DC

Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #4-14 AWG, Zinc die cast, 150°C, Threaded, 1-1/4"

常用规格

Product Name
Eaton Crouse-Hinds series GLL grounding bushing
Catalog Number
GLL4 DC
UPC
662277001946
Product Length/Depth
2 in
Product Height
0.81 in
Product Width
2 in
Product Weight
0.09 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Temperature rating
150°C
Lug material
Aluminum
Thread
Threaded
Trade size
1-1/4"
Lug size
#4-14 AWG
Material
Zinc die cast

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。