知识搜索
下载文档 () / 20
已退市

GR302

Eaton Crouse-Hinds series Champ HID luminaires refractor, Glass, Type II, Used with VMV, DMV series luminaires, 50-400W

常用规格

Product Name
Eaton Crouse-Hinds series Champ HID luminaires refractor
Catalog Number
GR302
UPC
782274731070
Product Length/Depth
15.5 in
Product Height
14 in
Product Width
15.75 in
Product Weight
12.9 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Wattage
50-400W
Used with
VMV, DMV series luminaires
Refractor type
Type II
Refractor material
Glass

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。