Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs
GRFX329

GRFX329

Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs, 2-1/16" inside depth, Feraloy iron alloy, Surface mount, 4 hubs, 3 plugs, Blank back boss, 1"
GRFX329 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet GRF tapped outlet box with lugs
Catalog Number
GRFX329
UPC
782274449609
Product Length/Depth
6.13 in
Product Height
4.56 in
Product Width
2.06 in
Product Weight
3.3 lb

产品规格

Special features
Blank back boss
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Mounting method
Surface
Inside depth
2-1/16"
Number of hubs
4
Number of plugs
3
Tap size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.