Eaton Crouse-Hinds series Condulet GRUE cable outlet box
GRUE19

GRUE19

Eaton Crouse-Hinds series Condulet GRUE cable outlet box, Copper-free aluminum, 1/2"
GRUE19 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Condulet GRUE cable outlet box
Catalog Number
GRUE19
UPC
662276456679
Product Length/Depth
5.66 in
Product Height
4.28 in
Product Width
5.66 in
Product Weight
4.6 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Copper-free aluminum
NEMA Rating
3
4
Trade size
1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.