知识搜索
下载文档 () / 20
动力,因我们而不同*

GRUE29 SC

Eaton Crouse-Hinds series Condulet GRUE cable outlet box, Copper-free aluminum, Sealing cover, 3/4"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet GRUE cable outlet box
Catalog Number
GRUE29 SC
UPC
662276495579
Product Length/Depth
5.66 in
Product Height
4.28 in
Product Width
5.66 in
Product Weight
4.6 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4

Product specifications

Trade size
3/4"
Material
Copper-free aluminum
Special features
Sealing cover

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。