下载文档 () / 20
动力,因我们而不同*

GSGB300

Fuse-link, high speed, 300 A, AC 660 V, DC 350 V, BS88, 78 x 107 mm, aR, BS, Ultra fast

常用规格

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
GSGB300
UPC
051712514286
Product Length/Depth
103 mm
Product Height
100 mm
Product Width
208 mm
Product Weight
405.6 g
Compliances
CE

产品规格

Amperage Rating
300 A
Breaking capacity
100 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
100 kA
Rated voltage AC
660 V
Rated voltage DC
350 V
Center-to-center distance of connections
81.7 mm
Mounting dimension
M10
Current type
AC/DC
Class
Class aR
Watt losses
71 W
Fuse shape
Offset dual barrel bolted tags
Color
None
Construction size
Other
Voltage rating
660 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
GSG
Fuse system (according to IEC 60269)
Other

导出产品规格