Eaton Crouse-Hinds series GUB junction box
GU

GU

Eaton Crouse-Hinds series GUB junction box, 3-5/6" cover opening, 4-15/16" x 4-15/16" x 4-1/8", Feraloy iron alloy
GU - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series GUB junction box
Catalog Number
GU
UPC
782274458106
Product Length/Depth
4.94 in
Product Height
4.94 in
Product Width
4.13 in
Product Weight
8.95 lb

产品规格

Enclosure size
4-15/16" x 4-15/16" x 4-1/8"
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4
7
9
Material
Feraloy iron alloy
Cover opening size
3-5/6 in
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.